🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

STTH1512W

STTH1512W

STTH1512G

STTH1512G

NRND

STTH1512PI

Ultrafast recovery - 1200 V diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDOP3 Ins

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More

Key features
  • Insulated packages: DOP3I Electrical insulation = 2500 VRMS Capacitance = 12 pF\t
  • Ultrafast, soft recovery
  • High frequency and/or high pulsed current operation
  • Very low conduction and switching losses
  • High junction temperature
  • High reverse voltage capability
In stock
Quantity $ per unit Savings
1-9$4.420%
10-24$3.3724%
25-500$2.5542%
Contact sales
$4.42
$4.42
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDOP3 Ins

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More

Key features
  • Insulated packages: DOP3I Electrical insulation = 2500 VRMS Capacitance = 12 pF\t
  • Ultrafast, soft recovery
  • High frequency and/or high pulsed current operation
  • Very low conduction and switching losses
  • High junction temperature
  • High reverse voltage capability