Active
Automotive 600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-220AC |
The STTH15RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.96 | 0% |
| 10-99 | $1.25 | 36% |
| 100-499 | $0.89 | 55% |
| 500 | $0.73 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-220AC |
The STTH15RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping...
Read More
|