Active
600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The STTH15RQ06 has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.
It is also suited for use in switching power supplies, industrial applications, as rectification, freewheeling and clamping diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.65 | 0% |
| 10-99 | $1.71 | 36% |
| 100-499 | $1.17 | 56% |
| 500 | $0.93 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The STTH15RQ06 has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.
It is also suited for use in switching power supplies, industrial applications, as rectification, freewheeling and clamping diode.
|