📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

STTH15RQ06D

STTH15RQ06D

STTH15RQ06W

Active

Free

600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode

Quantity $ per Unit Savings
1 - 9$2.100%
10 - 99$1.8910%
100 - 500$1.5526%
Contact Sales
In stock
$2.10
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-247

The STTH15RQ06 has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.


It is also suited for use in switching power supplies, industrial applications, as rectification, freewheeling and clamping diode.

Key features
  • High junction temperature capability
  • Ultrafast with soft recovery behavior
  • Low reverse current
  • Low thermal resistance
  • Reduce switching and conduction losses
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
  • ECOPACK®2 compliant (DO-247, TO-220AC)