Active
Ultrafast Recovery Rectifier Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual rectifiers suited for switch mode power supply and high frequency DC to DC converters.
Packaged in ISOTOP, this device is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and telecom power supplies.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $21.92 | 0% |
| 10-99 | $18.38 | 16% |
| 100-500 | $15.99 | 27% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual rectifiers suited for switch mode power supply and high frequency DC to DC converters.
Packaged in ISOTOP, this device is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and telecom power supplies.
|