Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Automotive 200 V, 16 A dual Ultrafast Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection applications for automotive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.18 | 2% |
| 10-99 | $1.39 | 35% |
| 100-499 | $0.94 | 56% |
| 500 | $0.75 | 65% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in D2PAK, this device is especially intended for use in low voltage, high frequency inverters, freewheeling and polarity protection applications for automotive...
Read More
|