📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
200 V, 1 A Ultrafast Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO-15 |
The STTH1R02 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.Packaged in SMA, SMB, DO-41 and DO-15, the STTH1R02 is ideal for use low voltage, high frequency inverters, free wheeling and polarity...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.36 | 1% |
10-99 | $0.26 | 28% |
100-500 | $0.12 | 67% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO-15 |
The STTH1R02 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.Packaged in SMA, SMB, DO-41 and DO-15, the STTH1R02 is ideal for use low voltage, high frequency inverters, free wheeling and polarity...
Read More
|