📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STTH1R02Q

STTH1R02Q

STTH1R02

STTH1R02

STTH1R02U

Active

200 V, 1 A Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$0.530%
10 - 99$0.4614%
100 - 300$0.3436%
Contact Sales
Out of stock
$0.53
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The STTH1R02 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.


Packaged in DO-41, DO-15, SMA, and SMB, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection.

Key features
  • Very low conduction losses
  • Low forward and reverse recovery times
  • Negligible switching losses
  • High junction temperature