Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.Free shipping worldwide on featured products - use code JUNE22_FREESHIP at checkout! Start your design today.

STTH1R04AY

STTH1R04AY

STTH1R04UY

Active

Automotive 400 V, 1 A Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$0.630%
10 - 99$0.5415%
100 - 499$0.4036%
500$0.3250%
Contact Sales
Out of stock
$0.63
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameSMB

This device that uses ST's new 400 V planar Pt doping technology, is specially suited for switching mode base drive and transistor circuits.


Packaged in SMB and SMA, it is intended for use in low voltage, high frequency inverters, freewheeling and polarity protection in automotive applications.

Key features
  • AEC-Q101 qualified
  • Negligible switching losses
  • Low forward and reverse recovery times
  • High junction temperature
  • ECOPACK®2 compliant component