Active
600 V, 1 A SOD128Flat Turbo 2 ultrafast high voltage rectifier
| Operating Range | Industrial |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 170.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD128 Flat |
The STTH1R06AF is an ultrafast recovery power rectifier housed in SOD128Flat to improve space saving.It is especially designed for clamping function in energy recovery block or boost diode in power correction circuitry.The compromise between forward voltage drop and recovery time offers optimized...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.75 | 1% |
| 10-99 | $0.46 | 38% |
| 100-499 | $0.30 | 60% |
| 500 | $0.22 | 70% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 170.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD128 Flat |
The STTH1R06AF is an ultrafast recovery power rectifier housed in SOD128Flat to improve space saving.It is especially designed for clamping function in energy recovery block or boost diode in power correction circuitry.The compromise between forward voltage drop and recovery time offers optimized...
Read More
|