Active
High Efficiency Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual rectifier suited for welding equipment, high power industrial application.
Packaged in Isotop, this device is intended for use in the secondary rectification of the applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $23.80 | 10% |
| 10-99 | $17.24 | 35% |
| 100-500 | $16.21 | 39% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
Dual rectifier suited for welding equipment, high power industrial application.
Packaged in Isotop, this device is intended for use in the secondary rectification of the applications.
|