📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STTH20003TV1

Active

300 V, 200 A Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$28.710%
10 - 15$26.478%
Contact Sales
Out of stock
$28.71
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameISOTOP

Dual rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.


Packaged in ISOTOP, the STTH20003 is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and Telecom power supplies.

Key features
  • Combines recovery and reverse voltage performance
  • Ultrafast, soft and noise-free recovery
  • Low inductance and low capacitance allow simpler layout
  • Insulated package ISOTOP:
    • Insulated voltage: 2500 VRMS sine
  • ECOPACK®2 compliant