Active
High Efficiency Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC/DC converters.Packaged in TO-220AB, TO-220FPAB, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.55 | 0% |
| 10-99 | $0.51 | 7% |
| 100-499 | $0.49 | 10% |
| 500 | $0.49 | 11% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC/DC converters.Packaged in TO-220AB, TO-220FPAB, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|