Active
High Efficiency Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC/DC converters.Packaged in TO-220AB, TO-220FPAB, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.43 | 0% |
| 10-99 | $1.07 | 25% |
| 100-499 | $0.83 | 42% |
| 500 | $0.66 | 54% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC/DC converters.Packaged in TO-220AB, TO-220FPAB, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|