Active
Ultrafast recovery diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC Ins |
This single rectifier is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in D²PAK, TO-220AC and insulated TO-220AC, this device is intended for low voltage, high frequency inverters, freewheeling and polarity protection applications
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.35 | 2% |
| 10-99 | $1.14 | 50% |
| 100-499 | $1.02 | 56% |
| 500 | $0.81 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC Ins |
This single rectifier is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in D²PAK, TO-220AC and insulated TO-220AC, this device is intended for low voltage, high frequency inverters, freewheeling and polarity protection applications
|