Active
Automotive 300 V, 20 A dual Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
This dual center tap rectifier is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.07 | 2% |
| 10-99 | $1.99 | 34% |
| 100-499 | $1.38 | 54% |
| 500 | $1.11 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
This dual center tap rectifier is suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.
|