Active
300 V, 20 A dual Ultrafast Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Dual center tap fast recovery epitaxial diodes suited for switch mode power supply and high frequency DC to DC converters.Packaged either in TO-220AB and D2PAK, this device is particularly intended for secondary rectification inside SMPS with high space and power...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.96 | 0% |
10-24 | $1.80 | 8% |
25-99 | $1.03 | 48% |
100-499 | $1.02 | 48% |
500 | $0.82 | 58% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Dual center tap fast recovery epitaxial diodes suited for switch mode power supply and high frequency DC to DC converters.Packaged either in TO-220AB and D2PAK, this device is particularly intended for secondary rectification inside SMPS with high space and power...
Read More
|