Active
High voltage utlrafast diode
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
The STTH212, which is using ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.Housed in axial, SMB, and SMC packages, this diode will reduce the losses in high switching...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.72 | 1% |
| 10-99 | $0.46 | 36% |
| 100-499 | $0.39 | 46% |
| 500 | $0.30 | 58% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
The STTH212, which is using ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.Housed in axial, SMB, and SMC packages, this diode will reduce the losses in high switching...
Read More
|