🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Highvoltage ultrafast diode
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SMB |
The STTH212, which is using ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.Housed in axial, SMB, and SMC packages, this diode will reduce the losses in high switching...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.56 | 0% |
10-99 | $0.39 | 30% |
100-499 | $0.29 | 48% |
500 | $0.22 | 61% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SMB |
The STTH212, which is using ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.Housed in axial, SMB, and SMC packages, this diode will reduce the losses in high switching...
Read More
|