STTH240F04TV1 Active

400 V, 240 A Ultrafast Diode
Operating Temp Min Celsius0.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameISOTOP
Key Features
  • Ultrafast switching
  • Low reverse current
  • Low thermal resistance
  • Reduces switching and conduction losses
  • Package insulation voltage:
    • Terminal to case: 2500 VAC during 1 minute at TC= 125 °C
    • Diode to diode: 1500 VDC during 1 minute at TC= 125 °C
  • ECOPACK®2 compliant component

The STTH240F04 uses ST’s 400 V planar technology. The STTH240F04 is especially suited for switching welding equipments. The device, housed in ISOTOP package, has in the meantime a low thermal resistance, and a high electrical isolation, which make it particularly efficient in high power converters requiring to be safe for the end user.

Out of stock
$0.00
Range Unit Price Savings
1 - 500$0.000%
Contact Sales