Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
600 V, 2 A Low Drop Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH2L06 is using ST Turbo 2 600 V planar Pt doping technology. It is specially suited for SMPS and base drive transistor circuits.
Packaged in axial, SMA and SMB, this device is intended for use in high frequency inverters, free wheeling and polarity protection.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.93 | 2% |
| 10-99 | $0.64 | 29% |
| 100-499 | $0.41 | 55% |
| 500 | $0.25 | 72% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH2L06 is using ST Turbo 2 600 V planar Pt doping technology. It is specially suited for SMPS and base drive transistor circuits.
Packaged in axial, SMA and SMB, this device is intended for use in high frequency inverters, free wheeling and polarity protection.
|