Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Automotive 200 V, 2 A Ultrafast Diode
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMB |
This 2 A, 200 V uses ST's 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.67 | 2% |
| 10-99 | $0.30 | 54% |
| 100-499 | $0.27 | 60% |
| 500 | $0.20 | 70% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMB |
This 2 A, 200 V uses ST's 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.
|