Active
600 V, 2 A, Turbo 2 Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH2R06 uses ST Turbo 2 600 V planar Pt doping technology. It is specially suited for switching mode base drive and transistor circuits.
Packaged in axial, SMA, SMB and SMC, this device is intended for use in high frequency inverters, free wheeling and polarity protection.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.56 | 2% |
| 10-99 | $0.35 | 37% |
| 100-499 | $0.22 | 60% |
| 500 | $0.17 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH2R06 uses ST Turbo 2 600 V planar Pt doping technology. It is specially suited for switching mode base drive and transistor circuits.
Packaged in axial, SMA, SMB and SMC, this device is intended for use in high frequency inverters, free wheeling and polarity protection.
|