STTH3002CT

STTH3002CT

STTH3002CG-TR

Active

Free

High Efficiency Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$2.550%
10 - 99$2.2910%
100$1.8527%
Contact Sales
In stock
$2.55
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameD2PAK

Dual center tab rectifier suited for switch mode power supplies and high frequency DC to DC converters.


Packaged in TO-220AB, TO-247, I2PAK, D2PAK, and TOP3I, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection

Key features
  • Insulated version TOP3I: Insulated voltage: 2500 Vrms Capacitance 12 pF
  • Suited for SMPS
  • Low forward and reverse recovery times
  • Low losses
  • High junction temperature
  • High surge current capability