Active
High Efficiency Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tab rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in TO-220AB, TO-247, I2PAK, D2PAK, and TOP3I, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.17 | 0% |
| 10-99 | $0.85 | 61% |
| 100-499 | $0.80 | 63% |
| 500 | $0.75 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Dual center tab rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in TO-220AB, TO-247, I2PAK, D2PAK, and TOP3I, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection
|