Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!

Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!

Active

STTH3003CW

Ultrafast Recovery Rectifier Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

Dual center tap Fast Recovery Epitaxial Diodes suited for Switch Mode Power Supply and high frequency DC to DC converters.


Packaged in TO-247 this device is intended for secondary rectification.

Key features
  • COMBINES HIGHEST RECOVERY AND REVERSE VOLTAGE PERFORMANCE
  • ULTRA-FAST, SOFT AND NOISE-FREE RECOVERY
In stock
Quantity $ per unit Savings
1-9$2.481%
10-50$1.4641%
Contact sales
$2.48
$2.46
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

Dual center tap Fast Recovery Epitaxial Diodes suited for Switch Mode Power Supply and high frequency DC to DC converters.


Packaged in TO-247 this device is intended for secondary rectification.

Key features
  • COMBINES HIGHEST RECOVERY AND REVERSE VOLTAGE PERFORMANCE
  • ULTRA-FAST, SOFT AND NOISE-FREE RECOVERY