NRND
600 V, 30 A Ultrafast diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DOP3 Ins |
The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.This device is also intended for use as a free wheeling diode in power supplies and other power switching...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.50 | 0% |
10-24 | $4.39 | 2% |
25-99 | $2.23 | 51% |
100-249 | $1.99 | 56% |
250-500 | $1.89 | 58% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DOP3 Ins |
The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.This device is also intended for use as a free wheeling diode in power supplies and other power switching...
Read More
|