STTH3010PI

STTH3010PI

Active

STTH3010W

Ultrafast recovery - high voltage diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-247

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More

Key features
  • Insulated package:\t\t DOP3I Electrical insulation = 2500 VRMSCapacitance = 12 pF\t\t
  • Ultrafast, soft recovery
  • High frequency and/or high pulsed current operation
  • Very low conduction and switching losses
  • High junction temperature
  • High reverse voltage capability
In stock
Quantity $ per unit Savings
1-9$4.190%
10-500$1.7758%
Contact sales
$4.19
$4.18
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-247

The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More

Key features
  • Insulated package:\t\t DOP3I Electrical insulation = 2500 VRMSCapacitance = 12 pF\t\t
  • Ultrafast, soft recovery
  • High frequency and/or high pulsed current operation
  • Very low conduction and switching losses
  • High junction temperature
  • High reverse voltage capability