Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
600 V, 30 A dual Interleave Boost Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | TO-247 long leads |
The STTH30AC06C uses ST Turbo 2 600 V technology. It is suited as boost diode specially for use in air conditioning equipment as continuous mode interleaved power factor correction.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.78 | 2% |
| 10-99 | $2.07 | 44% |
| 100-500 | $1.69 | 54% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | TO-247 long leads |
The STTH30AC06C uses ST Turbo 2 600 V technology. It is suited as boost diode specially for use in air conditioning equipment as continuous mode interleaved power factor correction.
|