Active
600V, 30 A dual Low Drop Ultrafast Diode
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-247 |
This device uses ST Turbo 2 600 V technology, and is particularly suited as boost diode in discontinuous or critical mode power factor corrections.
It is also intended for use as a freewheeling diode in power supplies and other power switching applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.13 | 0% |
10-24 | $2.47 | 21% |
25-99 | $1.37 | 56% |
100-249 | $1.36 | 56% |
250-500 | $1.32 | 58% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-247 |
This device uses ST Turbo 2 600 V technology, and is particularly suited as boost diode in discontinuous or critical mode power factor corrections.
It is also intended for use as a freewheeling diode in power supplies and other power switching applications.
|