Active
30A 600V TURBO 2 Ultrafast High Voltage Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The STTH30L06, which is using ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and industrial applications, as rectification and discontinuous mode PFC boost diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.63 | 0% |
| 10-99 | $1.97 | 46% |
| 100-500 | $1.61 | 56% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-247 |
The STTH30L06, which is using ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and industrial applications, as rectification and discontinuous mode PFC boost diode.
|