Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
600V, 30A, Ultrafast high voltage diode
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAC |
The STTH30M06 is an ultrafast recovery power rectifier especially suited for boost or clamping circuits working at high switching frequencies in heavy duty applications such as air conditioning equipment or telecom power supplies.Designed with the latest ST’s ultrafast technology, this 600 V 30 A...
Read More
|
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAC |
The STTH30M06 is an ultrafast recovery power rectifier especially suited for boost or clamping circuits working at high switching frequencies in heavy duty applications such as air conditioning equipment or telecom power supplies.Designed with the latest ST’s ultrafast technology, this 600 V 30 A...
Read More
|