Active
600V, 30A, Ultrafast diode
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | TO-3PF |
The STTH30M06S is an ultrafast recovery power rectifier especially suited for boost or clamping circuits working at high switching frequencies in heavy duty applications such as air conditioning equipment or telecom power supplies.Designed with the latest ST’s ultrafast technology, this 600 V 30...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.18 | 0% |
| 10-99 | $1.35 | 57% |
| 100-500 | $1.21 | 62% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | TO-3PF |
The STTH30M06S is an ultrafast recovery power rectifier especially suited for boost or clamping circuits working at high switching frequencies in heavy duty applications such as air conditioning equipment or telecom power supplies.Designed with the latest ST’s ultrafast technology, this 600 V 30...
Read More
|