Active
Ultrafast Recovery Rectifier Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
The TURBOSWITCH \R\ is an ultra high performance diode.
This TURBOSWITCH family, which drastically cuts losses in associated MOSFET when run at high dIF/dt, is suited for HF OFF-Line SMPS and DC/DC converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.17 | 0% |
| 10-99 | $2.18 | 31% |
| 100-499 | $1.61 | 49% |
| 500 | $1.40 | 56% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
The TURBOSWITCH \R\ is an ultra high performance diode.
This TURBOSWITCH family, which drastically cuts losses in associated MOSFET when run at high dIF/dt, is suited for HF OFF-Line SMPS and DC/DC converters.
|