Active
600 V, 30 A dual Turbo 2 Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This device using ST Turbo 2 600 V technology, is specially suited as boost diode in continuous mode power factor corrections and hard switching conditions.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.19 | 2% |
| 10-99 | $2.31 | 44% |
| 100-500 | $1.89 | 54% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This device using ST Turbo 2 600 V technology, is specially suited as boost diode in continuous mode power factor corrections and hard switching conditions.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|