📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STTH30R06W

STTH30R06W

STTH30R06PI

Active

600 V, 30 A Turbo 2 Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$4.390%
10 - 25$3.9410%
Contact Sales
Out of stock
$4.39
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDOP3 Ins

This device uses ST Turbo 2 600 V technology, and is particularly suited as boost diode in discontinuous or critical mode power factor corrections.


It is also intended for use as a freewheeling diode in power supplies and other power switching applications.

Key features
  • Ultrafast switching
  • Low reverse current
  • Low thermal resistance
  • Reduce switching and conduction losses