Active
Free
Automotive 600 V, 30 A Soft Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The STTH30RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.09 | 0% |
| 10-99 | $2.01 | 35% |
| 100-499 | $1.38 | 55% |
| 500 | $1.13 | 64% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
The STTH30RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping...
Read More
|