📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
Active
Automotive 600 V, 30 A Ultrafast Diode
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | DO-247 |
The STTH30ST06-Y, which uses ST Turbo 2, 600 V technology, is packaged in DO-247 and D²PAK with aluminum ribbon to ensure a high robustness. It especially suited for use in switching power supplies and automotive applications, industrial applications, as rectification and boost diode for circuits...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.03 | 0% |
10-99 | $2.40 | 21% |
100-249 | $2.06 | 32% |
250-500 | $1.83 | 40% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | DO-247 |
The STTH30ST06-Y, which uses ST Turbo 2, 600 V technology, is packaged in DO-247 and D²PAK with aluminum ribbon to ensure a high robustness. It especially suited for use in switching power supplies and automotive applications, industrial applications, as rectification and boost diode for circuits...
Read More
|