📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STTH30W02CW

Active

200 V, 30 A dual Ultrafast Rectifier Diode

Quantity $ per Unit Savings
1 - 9$2.160%
10 - 99$1.9311%
100 - 300$1.5528%
Contact Sales
In stock
$2.16
Parameter NameParameter Value
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The STTH30W02CW, uses ST Turbo 2, 200 V technology. It is especially suited to be used for DC/DC and DC/AC converters in secondary stage of MIG/MMA/TIG welding machine. Housed in ST's TO-247, this device offers high power integration for all welding machines and industrial applications.

Key features
  • Ultrafast switching
  • Low reverse recovery current
  • Low thermal resistance
  • Reduces switching losses
  • ECOPACK®2 compliant component