Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
1000 V, 3 A Ultrafast Diode
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO-201AD |
The STTH310, which uses ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.38 | 1% |
10-99 | $0.35 | 9% |
100-499 | $0.27 | 30% |
500 | $0.22 | 43% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DO-201AD |
The STTH310, which uses ST ultrafast high voltage planar technology, is specially suited for free-wheeling, clamping, snubbering, demagnetization in power supplies and other power switching applications.
|