Active
600 V, 30 A Interleave Boost Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | TO-247 long leads |
The STTH31AC06S, implementing a new technology with very high softness during the reverse commutation, is suitable as a boost diode in PFC.
This device is highly recommended in air conditioning equipment for continuous mode interleaved power factor correction.
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | TO-247 long leads |
The STTH31AC06S, implementing a new technology with very high softness during the reverse commutation, is suitable as a boost diode in PFC.
This device is highly recommended in air conditioning equipment for continuous mode interleaved power factor correction.
|