Active
Automotive 200 V, 3 A Ultrafast Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD128 Flat |
The STTH3R02-Y, implementing ST’s new 200 V planar technology, is especially suited for switching mode base drive and transistor circuits. The device is also intended for use as a free wheeling diode in power supplies and other power switching applications in automotive functions.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.72 | 1% |
| 10-99 | $0.44 | 39% |
| 100-499 | $0.28 | 61% |
| 500 | $0.22 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD128 Flat |
The STTH3R02-Y, implementing ST’s new 200 V planar technology, is especially suited for switching mode base drive and transistor circuits. The device is also intended for use as a free wheeling diode in power supplies and other power switching applications in automotive functions.
|