🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

STTH3R02S

STTH3R02S

STTH3R02QRL

STTH3R02QRL

Active

STTH3R02RL

Ultrafast recovery diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-201AD

The STTH3R02 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.Packaged in DO-201AD, DO-15, and SMC, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More

Key features
  • Very low conduction losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • High junction temperature
Out of Stock
Quantity $ per unit Savings
1-9$0.590%
10-99$0.5015%
100-250$0.3737%
Contact sales
$0.59
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-201AD

The STTH3R02 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.Packaged in DO-201AD, DO-15, and SMC, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity...
Read More

Key features
  • Very low conduction losses
  • Negligible switching losses
  • Low forward and reverse recovery times
  • High junction temperature