🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
400 V, 3 A High Effiency Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-201AD |
The STTH3R04 series uses ST's new 400 V planar Pt doping technology. The STTH3R04 is specially suited for switching mode base drive and transistor circuits.Packaged in axial and surface mount packages, this device is intended for use in low voltage, high frequency inverters, free wheeling and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.45 | 0% |
| 10-99 | $0.32 | 30% |
| 100-499 | $0.27 | 40% |
| 500 | $0.20 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DO-201AD |
The STTH3R04 series uses ST's new 400 V planar Pt doping technology. The STTH3R04 is specially suited for switching mode base drive and transistor circuits.Packaged in axial and surface mount packages, this device is intended for use in low voltage, high frequency inverters, free wheeling and...
Read More
|