📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

STTH3R04U

STTH3R04U

STTH3R04S

Active

400 V, 3 A High Effiency Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$0.880%
10 - 99$0.7811%
100 - 150$0.6032%
Contact Sales
In stock
$0.88
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMC

The STTH3R04 series uses ST's new 400 V planar Pt doping technology. The STTH3R04 is specially suited for switching mode base drive and transistor circuits.


Packaged in axial and surface mount packages, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection.

Key features
  • Negligible switching losses
  • High junction temperature
  • Low forward and reverse recovery times