STTH4R06DEE-TR NRND

600, 4 A Turbo 2 Ultrafast Diode
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerFLAT 3.3x3.3
Key Features
  • Very low switching losses
  • High frequency and high pulse current operation
  • Low thermal resistance
  • High junction temperature
  • ECOPACK®2 compliant component

The STTH4R06 series uses ST’s new 600 V planar Pt doping technology. The STTH4R06 is specially suited for switching mode base drive and transistor circuits.


Packaged in PowerFLAT™, this device is intended for use in low profil applications.

In stock:
$1.24
Range Unit Price Savings
1 - 9$1.250%
10 - 99$1.0515%
100 - 249$0.7936%
250 - 499$0.7638%
500$0.6647%
Contact Sales