Active
600 V, 5 A Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | DPAK |
The STTH506 is developed using ST’s Turbo 2 600 V technology. It is well-suited for use in switching power supplies and industrial applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.72 | 1% |
| 10-99 | $0.50 | 31% |
| 100-499 | $0.35 | 51% |
| 500 | $0.27 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 (**) |
| Grade | Industrial |
| Package Name | DPAK |
The STTH506 is developed using ST’s Turbo 2 600 V technology. It is well-suited for use in switching power supplies and industrial applications.
|