🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
600 V, 5 A Low Drop Ultrafast Diode
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | DPAK |
The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.This device is also intended for use as a free wheeling diode in power supplies and other power switching...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.77 | 1% |
10-99 | $0.53 | 31% |
100-499 | $0.35 | 54% |
500 | $0.28 | 64% |
500 + |
Contact sales |
Operating Range | Industrial |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | DPAK |
The device is developed using ST's Turbo 2 600 V technology. It is well-suited as a boost diode, especially for use in continuous mode power factor corrections and hard switching conditions.This device is also intended for use as a free wheeling diode in power supplies and other power switching...
Read More
|