Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
200 V, 2 x 30 A Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Dual center tab rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in TO-247 and TOP3I, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.89 | 2% |
| 10-99 | $4.15 | 46% |
| 100-500 | $3.81 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TOP3 Ins |
Dual center tab rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in TO-247 and TOP3I, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection
|