Active
600 V, 60 A dual Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The STTH6006TV1 uses ST Turbo2 600V technology. This device is specially suited for use in switching power supplies, and industrial applications such as rectification and PFC boost diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $20.72 | 0% |
| 10-99 | $14.85 | 28% |
| 100-499 | $11.53 | 44% |
| 500 | $11.16 | 46% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The STTH6006TV1 uses ST Turbo2 600V technology. This device is specially suited for use in switching power supplies, and industrial applications such as rectification and PFC boost diode.
|